{ketten_fuchs/rollenketten_sonderausfuehrung/rostfreier-stahl_wartungsfreie-ketten/rswk_asmtab.prj},{NB=Einfach-Rollenketten, DIN 8187-1, ISO 606 -1982 aus nichtrostendemStahl ERV 210},{IDNR=},{CNSORDERNO=ERV 210},{BEZ=081},{BEZH=1/2x1/8\"},{P=12.700},{B1=3.300},{B2=5.80},{D1=7.75},{D2=3.66},{L1=11.7},{L2=10.2},{G=9.90},{FB=7000},{GEW=0.28},{PPATH=rswk_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.